Product Specifications
Material
303 Stainless, 430 Stainless, Polyacetal
Finish
Barrel Polished
Weight of Item (g)
150
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.36
Height of Item (mm)
22.7
Height of Item (in)
0.89
Width of Item (mm)
60
Width of Item (in)
2.36
Detent Angle (degree)
0
Detent Holding Force (kgf-cm)
3.3
Detent Holding Force (lbs-in)
2.86
Detent
Yes
Adjustable
No
Are Fasteners Included
No
Are Fasteners Required
Yes
Fasteners Type
M4 countersunk screw: 3 pcs,M4 machine screw: 3 pcs
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files