Product Specifications
Material
Steel, Polyamide
Finish
Grey
Weight of Item (g)
599
Length or Depth of Item when closed (mm)
237
Length or Depth of Item when closed (in)
9.33
Height of Item (mm)
48
Height of Item (in)
1.89
Width of Item (mm)
26
Width of Item (in)
1
Max. Door Width (mm)
896
Max. Door Width (in)
35.43
Max. Door Thickness (mm)
50
Max. Door Thickness (in)
2
Min. Door Thickness (mm)
33
Min. Door Thickness (in)
1.3
Max. Door Weight (kg)
60
Max. Door Weight (lbs)
132
Soft Closing
Yes
Adjustable
Yes
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Fasteners Type
M3.5×20 Pan Head Tapping Screw (for counter plate),M3.5×20 Countersunk Tapping Screw (for body),M4×45 Pan Head Tapping Screw (for body)
Is NSF Compliant
N
Downloadable Files