SCC-TF30

Compression Draw Latch - SCC-TF30

MSRP:
$16.59 USD
(No reviews yet) Write a Review
SCC-TF30

Compression Draw Latch - SCC-TF30

MSRP:
$16.59 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description

Our Compact Compression Draw Latch

At Sugatsune America, we have a vast catalog of draw locks and latches. If you’re in the market for a compact draw latch that offers easy adjustability and reliable strength, the SCC-TF30 may be the right choice for your next job.

The SCC-TF30 is precision-engineered and manufactured from 304 stainless steel so it can stand up to corrosion. With a load capacity of 112 lbs, you can have peace of mind that the compression latch will provide plenty of security. Our SCC-TF30 provides consistent hold tension for secure latching that makes it the right compression latch for your project.

See Catalog Listing

Built From 304 Stainless Steel

When it comes to draw locks and latches, durability is a top consideration. Much of the durability in Sugatsune’s latches stems from the fact that they are built from 304 stainless steel. Known for its strength and durability, 304 stainless steel is the perfect material for a latch that can be used in all types of environments.

The adjustable SCC-TF30 measures in at:

  • Length: 2.3” - 2.5” (58.5 - 63.5 mm)
  • Width: 15/16” (24 mm)
  • Weight: 32 g
  • Load Capacity: 51 kg (112 lbs)

Fully Adjustable to Fit Your Job

In addition to its strength and compact design, what sets the SCC-TF30 apart is its fully adjustable arm. This allows you to dial in the exact amount of compression you need to ensure secure latching. All it takes is a simple turn of the arm to both loosen and tighten the compression draw latch. Once you find the right amount of compression, the compact latch will lock in, providing the necessary security and durability. You won’t be disappointed.

Choose Sugatsune for Your Hardware Needs

Besides our SCC Series of compression latches and our many other draw locks and latches, Sugatsune America stocks over 6,000 hardware components in the U.S. for use in residential, commercial, institutional, and industrial applications—with more products added every year in response to the needs of the thousands of project engineers, architects, contractors, designers, and other creators who look to the Sugatsune brand for solutions that help make peoples’ lives better. When your project requires durability, excellent performance, and a clean, premium look, look no further.

In addition, our products are designed to be highly accessible, easy to install and adjust, and, as we mentioned, very durable, even under harsh, heavy use. We are also proud to be AS9120 B and ISO 9001:2015 certified, bringing our hardware into the aviation industry and beyond.

For questions about the SCC-TF30 Compact Compression Draw Latch, help finding the right product or accessory for your project, or any other questions or needs you have, our product catalogs provide a wealth of information you will find helpful. Alternatively, simply contact our friendly support team at any time.

Product Specifications
Material
Zinc Alloy
Finish
Plain
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
12.7
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
68
Height of Item (in)
2.6875
Width of Item (mm)
24
Width of Item (in)
1
Load Capacity (kg)
51
Load Capacity (lbs)
109
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or # 4 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Spring Loaded Compression Draw Latch  - SCC-60/SS

$23.10
Spring Loaded Compression Draw Latch  - SCC-40/SS

$13.86
Spring Loaded Compression Draw Latch  - SCC-30/SS

$13.86
Compression Draw Latch  - STF-CP140

$44.00