Product Description
- Vintage design with brass casting
Product Specifications
Material
BRASS
Finish
CLEAR BRONZE
Weight of Item (g)
228
Length or Depth of Item when closed (mm)
58.6
Length or Depth of Item when closed (in)
2.307
Height of Item (mm)
45.2
Height of Item (in)
1.78
Width of Item (mm)
51
Width of Item (in)
2.008
Load Capacity (kg)
9
Load Capacity (lbs)
19.8
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 40 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files