Product Description
- Large opening allows for easy accessibility with gloved hands
- Environmentally friendly
- Compliant with SEMI S8-0308 guideline
Product Specifications
Material
Plastic (PVC)
Finish
Clear
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
86
Height of Item (in)
3.4375
Width of Item (mm)
130
Width of Item (in)
5.125
Handle Depth (mm)
33
Handle Depth (in)
1.3125
Max. Panel Thickness (mm)
11
Max. Panel Thickness (in)
0.4375
Min. Panel Thickness (mm)
1
Min. Panel Thickness (in)
0.0625
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 20
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files