Product Description
- Large opening allows for easy accessibility with gloved hands
- Environmentally friendly
- Compliant with SEMI S8-0308 guideline
Product Specifications
Material
Plastic (PVC)
Finish
Clear
Weight of Item (g)
43
Length or Depth of Item when closed (mm)
25.5
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
58
Height of Item (in)
2.3125
Width of Item (mm)
118
Width of Item (in)
4.6875
Handle Depth (mm)
25.5
Handle Depth (in)
1
Max. Panel Thickness (mm)
11
Max. Panel Thickness (in)
0.4375
Min. Panel Thickness (mm)
1
Min. Panel Thickness (in)
0.0625
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 20
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files