107/CR

CHROME PLATED HINGE - 107/CR

Product Description
  • High quality solid brass butt hinge
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
146
Length or Depth of Item when closed (mm)
8
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
90
Height of Item (in)
3.5625
Width of Item (mm)
56
Width of Item (in)
2.25
Mounting Type
Screws
Knuckles
5
Holes
8
Weld on
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CHROME PLATED HINGE - 101/CR

$17.80
CHROME PLATED HINGE - 202R/CR

$58.00
CHROME PLATED HINGE - 109/CR

$97.18
CHROME PLATED HINGE - 202L/CR

$58.00
CHROME PLATED HINGE - 102/CR

$18.29