GH-34/8/CR-P

CHROME PLATED GLASS DOOR IND. BAGGED - GH-34/8/CR-P

Product Description
  • Half overlay
  • Hinge for glass/acrylic doors
Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
30.4
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
34
Width of Item (in)
1.375
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Knuckles
3
Holes
3
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BLACK GLASS DOOR IND. BAGGED - GH-34/8/BL-P

$9.10
CHROME PLATED GLASS DOOR - GH-34/0/CR-P

$7.50
STAINLESS STEEL GLASS DOOR HINGE IND. BAGG - GH-34/8/S-P

$9.70
GLASS DOOR HINGE - GH-34-8CR-K

$11.60
GLASS DOOR HINGE - GHC-34/8/CR

$11.20