Product Description
- Hinge for glass/acrylic doors
WARNING: This product can expose you to chromium, hexavalent chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
23.5
Length or Depth of Item when closed (mm)
21
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
38.5
Height of Item (in)
1.5625
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Knuckles
3
Holes
3
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files