SPN-15C

Cap For SPN - SPN-15C

MSRP:
$0.60 USD
(No reviews yet) Write a Review
SPN-15C

Cap For SPN - SPN-15C

MSRP:
$0.60 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  •  WARNING: This product can expose you to 1,3-butadiene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Rubber (Elastomer)
    Finish
    White
    Weight of Item (g)
    0.5
    Length or Depth of Item when closed (mm)
    16.5
    Length or Depth of Item when closed (in)
    0.6875
    Length or Depth of Item when open (mm)
    16.5
    Length or Depth of Item when open (in)
    0.6875
    Height of Item (mm)
    3.9
    Height of Item (in)
    0.1875
    Width of Item (mm)
    10
    Width of Item (in)
    0.4375
    All-Stainless Steel
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    N
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 2
    Downloadable Files

    Related Products