7910-20BL-KD

Cabinet Lock 7910 Million Series (Keyed Differently) - 7910-20BL-KD

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Image coming soon
7910-20BL-KD

Cabinet Lock 7910 Million Series (Keyed Differently) - 7910-20BL-KD

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • A non-handed cylinder lock with the same finishes (Chrome, Black, Gold) as glass door lock GS-GL20.
  • The 7910 lock uses the same parts as GS-GL20 except for the strike and ring.
  • Please specify keyed alike or differently when ordering. Up to 2,520 key changes (1 master available as special order).
  • Keys are dimple type (hard to duplicate) and reversible.
  • Deadbolt for added security and easier installation (only need to drill round hole).
  • Door thickness: 18~20 mm (23/32~25/32”).
  •  WARNING: This product can expose you to cadmium, hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Chrome Plating
Weight of Item (g)
258
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
62
Width of Item (in)
2.5
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.8125
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
2.7 x 13 Stainless
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant

Related Products

Image coming soon

$0.00
Image coming soon

$0.00
Image coming soon

$171.00
Image coming soon

$134.00
Image coming soon

$105.00