2550-36-DNMK

Cabinet Lock - 2550-36-DNMK

MSRP:
$0.00 USD
(No reviews yet) Write a Review
2550-36-DNMK

Cabinet Lock - 2550-36-DNMK

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Cabinet lock with 90° rotating cylinder for right-handed doors (see diagram below).
  • Up to 300 key changes available
  • Please specify keyed alike or differently when ordering. (80 key changes per master key.)
  • Includes screws.
  • Master key available as a special order at a surcharge
  •  WARNING: This product can expose you to chemicals including chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Yellow Zinc Chromate
Weight of Item (g)
170
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
39.2
Height of Item (in)
1.5625
Width of Item (mm)
48.2
Width of Item (in)
1.9375
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1.4375
Master Keying Availability
Y
Million Lock
N
Key Changes
300
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products