28100

Butt Hinge - 28100

MSRP:
$68.00 USD
(No reviews yet) Write a Review
28100

Butt Hinge - 28100

MSRP:
$68.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 316 Stainless Steel construction ideal for harsh and highly corrosive environments
  • Door weight: Max. 4 kg/pair (8.8 lbs/pair)
  • Door size: Max. W450 × H700 × t21 mm (W17-3/4" × H27-9/16" × t13/16")
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
78.5
Length or Depth of Item when open (mm)
41
Length or Depth of Item when open (in)
1.614
Height of Item (mm)
38
Height of Item (in)
1.496
Width of Item (mm)
18
Width of Item (in)
0.709
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27-9/16
Max. Door Width (mm)
450
Max. Door Width (in)
17-3/4
Max. Door Thickness (mm)
21
Max. Door Thickness (in)
13/16
Mounting Type
Screws
Knuckles
4
Holes
5
Weld on
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products