Product Description
- Expertly crafted with quality brass.
- Available in three timeless finishes with matching screws.
- Offered in multiple lengths to suit your needs - from compact jewelry boxes to larger pocketing cabinet systems such as the ALT-ST.
Product Specifications
Material
Brass
Finish
Satin Brass
Weight of Item (g)
130
Length or Depth of Item when open (mm)
38
Length or Depth of Item when open (in)
18
Height of Item (mm)
18
Height of Item (in)
0.71
Width of Item (mm)
120
Width of Item (in)
4.72
CC Length (mm)
45
CC Length (in)
1.77
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Cross-recessed countersunk head wood screw M3.1 x 20,Gold screws: Polished/Satin,Black screw: Antique Plating
Downloadable Files