Product Description
Product Specifications
Material
Stainless Steel (SUS430)
Finish
Satin
Weight of Item (g)
75
Length or Depth of Item when closed (mm)
207
Length or Depth of Item when closed (in)
8.1875
Length or Depth of Item when open (mm)
207
Length or Depth of Item when open (in)
8.1875
Height of Item (mm)
67
Height of Item (in)
2.6875
Width of Item (mm)
18
Width of Item (in)
0.75
Max. Shelf Width (mm)
900
Max. Shelf Width (in)
35.4375
Min. Shelf Width (mm)
0
Min. Shelf Width (in)
0
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 12
Fasteners Type
Pan Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files