Sugatsune @IDS Toronto 2026
Posted On Dec 15th 2025
Posted On Dec 15th 2025
Posted On Dec 15th 2025
IDS Toronto 2026 – January 22-25
Toronto Convention Centre | Booth #1922
Sugatsune Canada is getting ready for IDS Toronto 2026, our first show of the year. After a great experience at IDS Vancouver this past September 2025, we’re excited to continue the momentum and reconnect with the design community, this time in Toronto.
With the show happening right at the start of the year, it’s a perfect moment to stop by, explore new ideas, and see how our hardware solutions can support your upcoming projects.
Visit us at Booth #1192. We look forward to seeing you in January and starting 2026 on a strong note.
The HES Concealed Hinge Series
The HES Concealed Hinge Series epitomizes the innovative spirit of Sugatsune. It all began with the groundbreaking HES3D, which features three-way adjustability and a distinctive lift-off feature, transforming the concealed hinge as we knew it. The HES2S then became the first ever surface mounted concealed hinge, creating hidden doors with unparalleled ease. Sugatsune has pushed boundaries even further with the introduction of the HES1F, a one-of-a-kind slim frame hinge system integrating both frame and hinges, making door installation even easier while keeping a sleek aesthetic. Each iteration in the series underscores Sugatsune’s commitment to innovation, quality craftsmanship, and fun.
No More Headaches – Innovative Pocket Door Hardware

Pocket doors are practical and space-saving, but they’re not always easy to live with. When hardware fails, repairs often mean opening the wall.
Sugatsune’s FD80 Pocket Door System solves that problem with a clever two-track design that lets you reach every component with ease.
Simple installation. Easy adjustments. Zero stress.
Solving the Common Problems of Pocket Door Systems
With conventional pocket doors, even a loose screw can become a major repair. Recognizing this, Sugatsune developed a solution that lets you enjoy all the style and convenience of a pocket door without ever having to open the wall, even if you want to replace the door itself.
Whether you’re looking for recessed or surface-mount roller carriages, Sugatsune’s innovative pocket door systems deliver smooth performance, long-term reliability, and flexible design options.
Award Winning: MFU1200 Flush Sliding Door System
Create a “WOW!” Moment Every Time You Make an Entrance! This unique FLUSH SLIDING DOOR SYSTEM operates by pushing the door inwards and to the side, revealing an entirely new experience. Pull the door and watch it quietly disappear into the surrounding walls. Available in two load capacities to meet your needs. The MFU1200 can be used in single and double door configurations. IF Design Award 2023, Interzum 2023, A'N Best of Products Winner.
A Pocket Door System Like No Other! ALT-ST - Pocket Door System
Soft-close hinges and door alignment to ensure a seamless experience. During installation, you can adjust the doors to five different angles to ensure a perfect fit and effectively utilize your space. Our system is durable and available in various lengths and depths, making it perfect for use in closets, laundry rooms, kitchens, and more. Best of KBIS 2024, Finalist.
LIN-X Series: Innovative Lateral Door Systems
The LIN-X Series enhances Motion Design Tech® to improve door, panel, and flap motion through innovative design.
Powered by the MonoFlat LIN-X Hinge®
Our MonoFlat LIN-X Hinge® lets doors swing laterally on a tight radius, keeping the front facing you. This design saves space, offers effortless operation, and ensures accessibility for users with limited strength or mobility.
Core Features
These features together make the LIN-X Series a space-saving, convenient, and versatile solution for bedrooms and many other applications.
LIN-X600 & LIN-X450 - Lateral Door Opening System for Cabinets
The distinctive LIN-X lateral opening hardware allows you to reinvent cabinetry, eliminate dead space, and increase access to blind corners or islands. The unique movement of the LIN-X allows for a compact opening clearance. Integrated dampers provide a smooth and quiet closing of the door.
LIN-X600 specifications: Door max. Thickness 15/16” and door max weight 52.8 lbs
LIN-X450 specifications: Door max. Thickness 15/16” and door max weight 37.4 lbs
IF360 - Inset Receding Flipper Door Mechanism (with Soft-Close)
The IF360 Inset Receding Flipper Door Mechanism allows for upward-opening flap doors. Its soft-close feature prevents slamming, and the soft-closing speed is adjustable. The flap door retracts inside the cabinet, allowing other cabinets to be installed on top.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)