Sugatsune @ Chicago Build Expo 2026

Posted On Dec 31st 2025

Sugatsune @ Chicago Build Expo 2026

Chicago Build Expo 2026 (October 28th and 29th, McCormick Center), the largest construction and design show for Chicago, is set for the biggest edition yet at the McCormick Center, Booth# 835.

This award-winning show is officially supported by the State of Illinois and covers major construction opportunities in residential, commercial, and infrastructure projects across Chicago and the Midwest region.

Introducing the New HES2S Hinge

Adjustable Concealed Hinge (Surface Mount)

LIN-X800 Lateral Door Opening System

The LIN-X800, featuring soft close and hold up to 88 lbs. door.

The HES Concealed Hinge

Experience the unseen with Sugatsune’s HES Concealed Hinge Series, featuring 3-way adjustability, five sizes and several finishes to choose from. We are also introducing our NEW Surface Mount concealed hinge, HES2S Series.

FD80 Pocket Door System

NO MORE HEADACHES, THE BEST SOLUTION FOR POCKET DOORS Sugatsune has created a solution for stuck pocket doors. This two-track system means all components are easily accessible from the opening. Never break another wall when making adjustments to your pocket door. Available in recessed and surface mount retail box kits.

MFU1200 – Flush Sliding Door System

A unique movement, the Flush Sliding Door System, featuring a dual damper that soft opens and soft closes the door, with minimal parts, and excellent performance. Designed to CLOSE FLUSH against surrounding walls, providing a clean appearance. A UNIQUE MOVEMENT: The door moves in first, and then slides sideways. CLEAN APPEARANCE: No bottom rails on the floor are required on this unique MFU-System.

Share This Post