Sugatsune @ Automate 2026
Posted On Jan 1st 2026
Posted On Jan 1st 2026
Posted On Jan 1st 2026
As the largest robotics and automation event in the Americas, this is the place for anyone working with or curious about automation. Join us in discovering what’s next – for you and the world.
ELEVATE YOUR PERFORMANCE with the MLGX Multi-Roller Linear Guide. Its unique “Dual-X design” features 45°angled roller bearings that create consistent contact with the rail, ensuring smooth and stable motion even when operating under a moment load. It can also be mounted in various orientations while maintaining its level of performance.
This HG-CVT is designed to hold doors securely at any angle, making it an ideal choice for various applications. It features plastic caps that prevent metal-to-metal friction and eliminate metal powder scattering, ensuring a clean and durable performance. Ideal for cleanroom environments, it can be used both horizontally and vertically, providing flexibility in installation.
An adjustable (speed) soft-close hinge with self-close function, available in back and white.
A new addition to our Motion Design Tec (MDT) family, the HG-TLAJ, Lift-assist torque hinge. It combines the convenience of making the lid lighter and the free stop feature of a torque hinge . It also features torque adjustability to make sure it is perfectly supports the lid.
This flush slam latch is ideal for securing maintenance doors on control panels across various industries.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)