MJHC-BL

Black Cap For MJH Handle - MJHC-BL

MSRP:
$1.05 USD
(No reviews yet) Write a Review
MJHC-BL

Black Cap For MJH Handle - MJHC-BL

MSRP:
$1.05 USD
(No reviews yet) Write a Review
Product Description
  •  WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Reinforced Nylon
    Finish
    Black
    Weight of Item (g)
    1.4
    Length or Depth of Item when closed (mm)
    15.8
    Length or Depth of Item when closed (in)
    0.625
    Height of Item (mm)
    16.5
    Height of Item (in)
    0.6875
    Width of Item (mm)
    21.5
    Width of Item (in)
    0.875
    CC Length (in)
    0
    Are Fasteners Included
    N
    Are Fasteners Required
    N
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 3
    Downloadable Files

    Related Products

    Yellow Cap For MJH Handle  - MJHC-YE

    $1.05
    Handles (Front Screw Mount), Optional Colored Cap Accessory Available  - MJH-120

    $6.71
    Handles (Front Screw Mount), Optional Colored Cap Accessory Available  - MJH-150

    $7.37
    Handles (Front Screw Mount), Optional Colored Cap Accessory Available  - MJH-93

    $5.50