Product Description
Product Specifications
Material
POLYAMIDE
Finish
BLACK
Weight of Item (g)
4
Length or Depth of Item when closed (mm)
142.5
Length or Depth of Item when closed (in)
5.61
Height of Item (mm)
13.6
Height of Item (in)
0.535
Width of Item (mm)
13.3
Width of Item (in)
0.524
All-Stainless Steel
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3