HG-TLAJ40

Bi-Directional Lift - HG-TLAJ40

MSRP:
$80.30 USD
(No reviews yet) Write a Review
HG-TLAJ40

Bi-Directional Lift - HG-TLAJ40

MSRP:
$80.30 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • This compact hinge is designed for external surface mount on top-opening lids.
  • Featuring free stop with lift-assist for lid opening & closing directions (0 ~ 100°).
  • Uses less force than standard torque hinges, makes lid feel lighter to open and close.
  • The retaining torque (0 ~ 31 lbs-in) is adjustable with a 3/8” (10 mm) hex key.
  • Cover (sold separately) provides clean appearance to blend in with aesthetics of machinery.
  • Operating temperature: 32° to 104°F (0° to 40°C).
  • High Durability: 50,000 open/close cycles passed (private test).
  • Ideal for medical, analytical and factory automation equipment.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel, 430 Stainless Steel, PBT
Finish
Polished, White
Weight of Item (g)
222
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
89.6
Width of Item (in)
3.5625
Max. Torque (kgf-cm/ea)
45
Max. Torque (lbs-in/ea)
99.2
Min. Torque (kgf-cm/ea)
36
Min. Torque (lbs-in/ea)
79.36
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Bi-Directional 180° Lift - HG-TAWJ40

$170.00
Bi-Directional One-Way Torque Hinge - HG-TQW8080

$229.90