Product Description
- 304 stainless steel bar latch
- Thick material used for durability
- Latch with thumb screw on bar. Rubber ring on thumb screw to improve grip
- Tighten screw to keep latch closed
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
54
Length or Depth of Item when closed (mm)
17.5
Length or Depth of Item when closed (in)
0.689
Height of Item (mm)
48
Height of Item (in)
1.89
Width of Item (mm)
60
Width of Item (in)
2.362
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files