Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
660
Length or Depth of Item when closed (mm)
240
Length or Depth of Item when closed (in)
9.5
Height of Item (mm)
240
Height of Item (in)
9.5
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
12
Load Capacity (lbs)
26
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files