APK-K400A-WT

Aluminum Ventilation Grill (White) - APK-K400A-WT

MSRP:
$71.50 USD
(No reviews yet) Write a Review
APK-K400A-WT

Aluminum Ventilation Grill (White) - APK-K400A-WT

MSRP:
$71.50 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Small (ø1.5mm) holes deter insects from entering
  • Can be pressure fit into place
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Aluminum Alloy
Finish
White
Weight of Item (g)
95
Length or Depth of Item when closed (mm)
10.5
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
400
Width of Item (in)
15.75
Bore Dimensions(mm)
390 x 50
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Aluminum Ventilation Grill (Brown) - APK-K400A-DBR

$61.80
Aluminum Ventilation Grill (Silver) - APK-K400A-SL

$61.80
Aluminum Ventilation Grill (Black) - APK-K400A-BL

$61.80
Aluminum Ventilation Grill (White) - APK-K400AW-WT

$86.20
Ventilation Grill (White) - APK-KHW226P-WT

$16.70