Product Description
- Two-way travel
- Thin profile for various applications
- Light-weight aluminum body
- Designed without positive stop for ease of assembly
- Please add secondary stopper if necessary.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
21.5
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.937
Length or Depth of Item when open (mm)
140
Length or Depth of Item when open (in)
5.512
Height of Item (mm)
16
Height of Item (in)
0.63
Width of Item (mm)
6
Width of Item (in)
0.236
Load Capacity (kg/pr)
5
Load Capacity (lbs/pr)
11
Slide Length (mm)
100
Slide Length (in)
3.9375
Travel Length (mm)
52
Travel Length (in)
2.0625
Profile Width (mm)
6
Profile Width (in)
0.25
Profile Height (mm)
16
Profile Height (in)
0.625
Mounting Type
Side-mount, Undermount
Extension Type
2-way
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
N
All-Stainless Steel
No
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files