Product Description
- Full extension
- Positive stop
- Thin profile for various applications
- Light weight aluminum body
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
31.5
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.15
Length or Depth of Item when open (mm)
157
Length or Depth of Item when open (in)
6.181
Height of Item (mm)
16
Height of Item (in)
0.63
Width of Item (mm)
11
Width of Item (in)
0.433
Load Capacity (kg/pr)
2
Load Capacity (lbs/pr)
4.4
Slide Length (mm)
80
Slide Length (in)
3.1496062992126
Travel Length (mm)
77
Travel Length (in)
3.03149606299213
Profile Width (mm)
11
Profile Width (in)
0.433070866141732
Profile Height (mm)
16
Profile Height (in)
0.62992125984252
Mounting Type
Side-mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
No
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files