Product Description
Product Specifications
Material
Aluminum Alloy
Finish
Black
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.024
Height of Item (mm)
28
Height of Item (in)
1.102
Width of Item (mm)
28
Width of Item (in)
1.102
Diameter (mm)
28
Diameter (in)
1.125
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files