SYT-H1-104

Adjustable Vane Damper - SYT-H1-104

MSRP:
$0.00 USD
(No reviews yet) Write a Review
SYT-H1-104

Adjustable Vane Damper - SYT-H1-104

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Our Two-Way Adjustable Vane Damper

At Sugatsune America, we specialize in a variety of hardware solutions. If you require a powerful soft-closing solution for your next job, look no further than our two-way adjustable vane damper. The SYT-H1-104 is a good solution, providing reliable, smooth operation and minimizing wear and noise in specialty applications.

Our selection of vane damper hardware is made for use when you need to stabilize movement and manage momentum. They achieve this by regulating the airflow through adjustable vanes, providing customizable damping levels. The SYT-H1-104 is our two-way model that can move both clockwise and counterclockwise. The two-way adjustable vane dampers are made from zinc alloy and provide 86.9 lbs·in torque per piece.

If your next project requires a specialty e, high-torque damper solution, the two-way adjustable vane damper could be the right choice.

See Catalog Listing

Select the Right Vane Damper for Your Project

In addition to Sugatsune’s two-way zinc-adjustable damper model, we offer a couple of other options that might best fit your specific needs. Still providing the same adjustability as the two-way model, our other vane dampers are specifically built to give clockwise and counter-clockwise motion, respectively.

Item No.

Torque (kgf·cm)

Dampening Direction

Weight (g)

SYT-H1-104

100 (86.9 lbs·in)

Two Way

240

SYN-H1-R104

100 (86.9 lbs·in)

Clockwise

240

SYN-H1-L104

100 (86.9 lbs·in)

Counter Clockwise

240

Providing Reliability and Smooth Control

Our vane dampers, as well as our other torque-damping products, are precision-engineered hardware equipped with adjustable settings for the perfect balance, enabling precise damping. As with every product manufactured by Sugatsune, these zinc adjustable dampers are crafted from the best materials, ensuring reliable use over a long period.

Choose Sugatsune for Your Hardware Needs

Besides our selection of adjustable vane dampers and our many other hinges and hinge accessories, Sugatsune America stocks over 6,000 hardware components in the U.S. for use in residential, commercial, institutional, and industrial applications, with more products added every year in response to the needs of the thousands of project engineers, architects, contractors, designers, and other creators who look to the Sugatsune brand for solutions that help make peoples’ lives better. When your project requires durability, excellent performance, and a clean, premium look, look no further.

In addition, our products are designed to be highly accessible, easy to install and adjust, and, as we mentioned, very durable, even under harsh, heavy use. We are also proud to be AS9120 B and ISO 9001: 2015 certified, bringing our hardware into the aviation industry and beyond.

For questions about the SYT-H1-104 Two-Way Adjustable Vane Damper, help finding the right product or accessory for your project, or any other questions or needs you have, our product catalogs provide a lot of extra information you will find helpful. Alternatively, simply contact our friendly support team at any time.

Product Specifications
Material
Zinc Alloy
Finish
Plain
Weight of Item (g)
240
Length or Depth of Item when closed (mm)
64.5
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
66
Height of Item (in)
2.625
Width of Item (mm)
44.5
Width of Item (in)
1.8125
Max. Torque (kgf-cm/ea)
100
Max. Torque (lbs-in/ea)
86.9
Dampening Direction
Two way
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M3, M5
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Adjustable Vane Damper  - SYN-H1-L104

$0.00
Adjustable Vane Damper  - SYN-H1-R104

$0.00