Product Description
Product Specifications
Material
Zinc Alloy
Finish
Plain
Weight of Item (g)
240
Length or Depth of Item when closed (mm)
64.5
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
66
Height of Item (in)
2.625
Width of Item (mm)
44.5
Width of Item (in)
1.8125
Max. Torque (kgf-cm/ea)
100
Max. Torque (lbs-in/ea)
86.9
Dampening Direction
Clockwise
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M3, M5
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files