Product Description
- Adjustable shelf bracket for up to 3 different depths
- For use with the AP-DM shelf standard (sold separately)
- Locking tab feature for additional retention
- Can be used with glass
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Anodized
Weight of Item (g)
33
Length or Depth of Item when closed (mm)
126.1
Length or Depth of Item when closed (in)
5
Length or Depth of Item when open (mm)
126.1
Length or Depth of Item when open (in)
5
Height of Item (mm)
49.8
Height of Item (in)
2
Width of Item (mm)
11
Width of Item (in)
0.4375
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files