Product Description
- Friction in one direction only
- Torque strength adjustable
- 2 versions available for friction torque at “opening” direction (type – A) and at closing direction (type – B)
WARNING: This product can expose you to cadmium, hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Satin Chrome
Weight of Item (g)
242
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
23.5
Height of Item (in)
0.925
Width of Item (mm)
55
Width of Item (in)
2.165
Max. Torque (kgf-cm/ea)
102
Max. Torque (lbs-in/ea)
88.7
Min. Torque (kgf-cm/ea)
0
Min. Torque (lbs-in/ea)
0
Knuckles
2
Holes
4
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files