Product Specifications
Material
Aluminum Alloy
Finish
Anodized
Weight of Item (g)
612
Height of Item (mm)
60
Height of Item (in)
2.362
Width of Item (mm)
835
Width of Item (in)
32.874
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Countersunk head tapping screw 4.5 x 16
Downloadable Files