SLUL-B685

685MM (27") Connecting Bar For SLUL/SLDL - SLUL-B685

MSRP:
$54.00 USD
(No reviews yet) Write a Review
SLUL-B685

685MM (27") Connecting Bar For SLUL/SLDL - SLUL-B685

MSRP:
$54.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Aluminum Alloy
Finish
Anodized
Weight of Item (g)
502
Height of Item (mm)
60
Height of Item (in)
2.362
Width of Item (mm)
685
Width of Item (in)
26.969
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Countersunk head tapping screw 4.5 x 16
Downloadable Files

Related Products

535MM (21- 1/16")  Connecting Bar For SLUL/SLDL  - SLUL-B535

$44.00
835MM (32-7/8") Connecting Bar For SLUL/SLDL  - SLUL-B835

$64.00
White Body Cover for SLUL/SLDL - SLUL-C-WT

$67.50
Dark Grey Body Cover for SLUL/SLDL - SLUL-C-DGR

$67.50
Heavy-Duty Swing Lift Up Stay  - SLUL-11

$813.80