MC-F5

5Kg Female Clips For MC - MC-F5

MSRP:
$15.00 USD
(No reviews yet) Write a Review
MC-F5

5Kg Female Clips For MC - MC-F5

MSRP:
$15.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
    Female metal clip with white center to indicate 11 lb (5 kg) pull out load.
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Plain
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
31
Width of Item (in)
1.25
Min. Panel Thickness (mm)
14
Min. Panel Thickness (in)
0.5625
Pull Out Force (kg)
5
Pull Out Force (lbs)
11
Installation Type
Self tapping / Screw on
For Drywall
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm / # 6 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Install Tool For Metal Clips MC-F5 & MC-M5  - MC-IT5

$101.42
Strike Plate For MC-158, MC-159, MC-159-8, MC-159-SUS, MC-YN015SP, MC0083-N, MC-YC-06- MC-YN001U

$1.18
Strike Plate For MC-JM50 And MC-JM45  - MC-JM49

$2.30