Product Description
- Ergonomically designed handle for a comfortable grip
- Wide grip
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
225
Length or Depth of Item when open (mm)
28.5
Length or Depth of Item when open (in)
1.122
Height of Item (mm)
39.3
Height of Item (in)
1.547
Width of Item (mm)
120
Width of Item (in)
4.724
CC Length (mm)
96
CC Length (in)
3.75
Handle Depth (mm)
28.5
Handle Depth (in)
1.125
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4X20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files