Product Description
- Made from all 304 stainless steel (excellent corrosion resistance).
- 3-WAY adjustability function allows vertical, horizontal, and depth adjustment after hinge is installed.
- Easy installation with LIFT-OFF FEATURE: hinge can be split into two parts (one for the frame and one for the flap), can temporarily hang the door and hold position without being affixed with screws.
- Includes covers for a clean finish. Optional square shaped covers are available (HGS3D-S160SH-SQPLATE).
- Durability: successfully passed 300,000 open/close cycle test (private).
- 3 hinges can support doors up to 35-7/16" x 94-1/2" weighing up to 220 lbs.
Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
1010
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.26
Height of Item (mm)
160
Height of Item (in)
6.299
Width of Item (mm)
75.3
Width of Item (in)
2.965
Load Capacity (kg/pr)
80
Load Capacity (lbs/pr)
176
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
900
Max. Door Width (in)
35.4
Max. Door Thickness (mm)
36
Max. Door Thickness (in)
1.42
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1.42
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Flat head tapping screw 5⨯40 (stainless steel)
Is NSF Compliant
N
Product Videos
Downloadable Files