Product Description
- 3-WAY adjustment function allows vertical, horizontal, and depth adjustment after hinge installed
- Easy installation and adjustment
- Successfully passed 300,000 open/close private cycle tests
- Supplied with steel button head screw
- Door weight: Max. 40 kg (88 lbs)/2 pcs, 55 kg (122 lbs)/3 pcs
- Door Thickness: Min. 30 mm (1-3/16")
- Max. Door Size: H 2400 mm × W 900 mm (H 94-1/2" × W 35-7/16")
Product Specifications
Material
STEEL
Finish
LIGHT GRAY
Weight of Item (g)
392.5
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.181
Height of Item (mm)
160
Height of Item (in)
6.299
Width of Item (mm)
43.5
Width of Item (in)
1.713
Load Capacity (kg/pr)
40
Load Capacity (lbs/pr)
88
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Max. Setback from Edge (mm)
4
Max. Setback from Edge (in)
0.1875
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 15 mm
Fasteners Type
Self tapping countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files