Product Specifications
Material
ALUMINUM
Finish
NATURAL
Weight of Item (g)
218
Length or Depth of Item when open (mm)
94
Length or Depth of Item when open (in)
3.701
Height of Item (mm)
48
Height of Item (in)
1.89
Width of Item (mm)
65
Width of Item (in)
2.559
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2