MRG30-100

3-15/16" MRG30 Rail - MRG30-100

MSRP:
$11.50 USD
(No reviews yet) Write a Review
MRG30-100

3-15/16" MRG30 Rail - MRG30-100

MSRP:
$11.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Smooth, stable motion with excellent resistance to twisting forces.
  • Flexible mounting for both horizontal and vertical applications.
  • Quiet operation with resin rollers that reduce noise.
  • Durable blue monomer cast nylon rollers for long- lasting wear resistance.
  • Proven reliability: tested at 200 mm/s for 500,000 rounds trips of 100 mm — a total travel distance of 100 km.
Product Specifications
Material
Aluminum
Finish
Silver Anodized Aluminum
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.94
Height of Item (mm)
15
Height of Item (in)
0.59
Width of Item (mm)
30
Width of Item (in)
1.18
Rail Length (mm)
100
Rail Length (in)
3.94
Rail Width (mm)
30
Rail Width (in)
1.18
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
,M4 Hexagon Socket Bolt (head diameter: Ø7.6mm or less, head height: 2.2mm or less),OR ~ M4 Pan Head Screw
Is NSF Compliant
N
Downloadable Files

Related Products