27800

316 Stainless Steel Hinge - 27800

MSRP:
$68.00 USD
(No reviews yet) Write a Review
27800

316 Stainless Steel Hinge - 27800

MSRP:
$68.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 316 Stainless Steel construction ideal for harsh and highly corrosive environments
  • Door weight: Max. 4 kg/pair (8.8 lbs/pair)
  • Door size: Max. W450 × H700 × t21 mm (W17-3/4" × H27-9/16" × t13/16")
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
72
Length or Depth of Item when closed (in)
2.875
Height of Item (mm)
38
Height of Item (in)
1.496
Width of Item (mm)
4
Width of Item (in)
0.157
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27-9/16
Max. Door Width (mm)
450
Max. Door Width (in)
17-3/4
Max. Door Thickness (mm)
21
Max. Door Thickness (in)
13/16
Knuckles
4
Holes
5
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products