27392

STAINLESS STEEL HANDLE - 27392

Out of stock

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
267
Length or Depth of Item when open (mm)
424
Length or Depth of Item when open (in)
16.75
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
18
Width of Item (in)
0.75
CC Length (mm)
392
CC Length (in)
15.4375
Bar Diameter (mm)
18
Bar Diameter (in)
0.6875
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL HANDLE - 27292

$0.00
STAINLESS STEEL HANDLE - 40128

$0.00
STAINLESS STEEL HANDLE - 40160

$0.00
STAINLESS STEEL HANDLE - 27592

$0.00
STAINLESS STEEL HANDLE - 40192

$0.00