2100M

Push Lock - 2100M

MSRP:
$0.00 USD
(No reviews yet) Write a Review
2100M

Push Lock - 2100M

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Zinc alloy cylinder push lock for sliding doors
  • Push cylinder to lock
  • Cylinder Length: 20 mm (25/32")
  • Cylinder Diameter: 18.6 mm (47/64")
  • 12 key changes available
  • Please specify keyed alike or differently when ordering
  • Master key NOT available
  • Keys can be shared with other 2100 series locks.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Satin Nickel
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Length or Depth of Item when open (mm)
38.8
Length or Depth of Item when open (in)
1.5625
Height of Item (mm)
40.5
Height of Item (in)
1.625
Width of Item (mm)
20
Width of Item (in)
0.8125
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
Master Keying Availability
N
Million Lock
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products