Product Specifications
Material
Aluminum
Finish
Natural
Weight of Item (g)
113
Length or Depth of Item when open (mm)
94
Length or Depth of Item when open (in)
3.75
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
38
Width of Item (in)
1.5
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2