MRG30-400

15-3/4" MRG30 Rail - MRG30-400

MSRP:
$25.00 USD
(No reviews yet) Write a Review
MRG30-400

15-3/4" MRG30 Rail - MRG30-400

MSRP:
$25.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Aluminum
Finish
Silver Anodized Aluminum
Weight of Item (g)
168
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Height of Item (mm)
15
Height of Item (in)
0.59
Width of Item (mm)
30
Width of Item (in)
1.18
Rail Length (mm)
400
Rail Length (in)
15.75
Rail Width (mm)
30
Rail Width (in)
1.18
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Hexagon socket bolt M4 (head diameter: 7.6mm or less, head height: 2.2mm or less),OR ~ Pan Head Screw M4
Downloadable Files

Related Products