Product Description
- • Supplied with stainless steel wood screws (4.1 × 32) and concrete anchor (for wood screw 4.1, ø6 mm hole).
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
381
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
56
Width of Item (in)
2.25
Load Capacity (kg)
37
Load Capacity (lbs)
81
Multi-Prong Hook
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 32
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files