Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
970
Length or Depth of Item when closed (mm)
96
Length or Depth of Item when closed (in)
3.78
Length or Depth of Item when open (mm)
106.5
Length or Depth of Item when open (in)
4.193
Height of Item (mm)
22.5
Height of Item (in)
0.886
Width of Item (mm)
96
Width of Item (in)
3.78
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files