Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
6400
Length or Depth of Item when closed (mm)
178
Length or Depth of Item when closed (in)
7.0625
Height of Item (mm)
112
Height of Item (in)
4.4375
Width of Item (mm)
50
Width of Item (in)
2
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 x 115 mm, 6.2 mm
Fasteners Type
Bolt,Truss screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant