Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
10000
Length or Depth of Item when closed (mm)
118
Length or Depth of Item when closed (in)
4.6875
Height of Item (mm)
384
Height of Item (in)
15.125
Width of Item (mm)
102
Width of Item (in)
4.0625
CC Length (mm)
320
CC Length (in)
12.625
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Min. Door Thickness (mm)
25
Min. Door Thickness (in)
1
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Back-to-Back Option
Y
Bar Shape
Round
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Set screw,M8 bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant