Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
850
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
160
Height of Item (in)
6.3125
Width of Item (mm)
120
Width of Item (in)
4.75
Load Capacity (kg/pr)
65
Load Capacity (lbs/pr)
143
Mounting Type
Weld On
Knuckles
3
Holes
0
Weld on
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files