Waste and Linen Chute Lids and Doors

Waste chutes provide exceptional ease and convenience, especially in spaces where waste must be locked away. You’ve probably seen how easily pests gather around a dumping area when you have garbage there. Trash chutes with lids will help minimize the flow of odor and pests in and out of such areas. That leaves you with a fresher, neater, and healthier property. To help you create spaces designed for convenience and efficiency, explore our selection of precision-engineered countertop trash chutes, trash grommet doors, and laundry chute doors.

Sugatsune America offers stainless steel waste chute doors, which are long-lasting and highly corrosion-resistant. This makes them durable and suitable for outdoor spaces and rust- and dump-prone areas. Our multi-purpose lids incorporate premium features like soft-closing functions and locking mechanisms. These make them excellent for medical facilities, restaurants, and various residential properties that must prioritize hygiene and lower noise pollution.

Certified Load Capacity
Ships in 24 Hours
Meets ANSI Standards

Subcategories

Need Help Choosing?

Talk to an Expert

Explore Countertop Doors, Chute Doors, And More


Our countertop trash chutes, laundry, and waste grommet doors are available in different shapes and sizes. They also come in gold, mirror, and satin finishes to make it easier to pair them with the other architectural features of your space. Besides, they operate via downward swinging motions, eliminating the need to remove the lid to drop an item. That adds to the convenience that countertop trash chutes are famous for. 

We also feature a line of receptacle rings, cable grommets, and specialized wire management systems.

Expert Design Since 1930


Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. From residential and commercial architectural and furniture hardware to industrial components for food, medical equipment, transportation, and aerospace, you can find the right, unique solution to help build and show off your creations. Sugatsune America is AS9120 B and ISO 9001:2015 certified and provides over 6,000 unique hardware solutions with a mission to create convenience and satisfaction for people.

To learn more about our line-up of trash chute doors, laundry chute doors, and countertop trash grommet lids, please consult our resources, featuring product literature and downloadable CAD files, or contact our experts to find the right solution to your creative challenges.

Ready To Take Your Project to the Next Level?